Altium Designer Pick and Place Locations
C:\FPF3382\PCB\PCB_Project\PCB VER1.2\Pick Place for FPF3382.txt

========================================================================================================================
File Design Information:

Date:       18/06/24
Time:       17:39
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment           Layer       Footprint Center-X(mil) Center-Y(mil) Rotation Description                  
GND        "Header 2H"       TopLayer    HDR1X2    130.000       318.000       270      "Header, 2-Pin, Right Angle" 
J7         "Header 2H"       TopLayer    HDR1X2    701.000       210.000       90       "Header, 2-Pin, Right Angle" 
J8         VIN               TopLayer    HDR1X2    1016.000      146.000       180      "Header, 2-Pin, Right Angle" 
R2         0603/26.3K/1%     TopLayer    R_0603_M  259.000       331.000       270      RES                          
R1         "0603/ 500K/1%"   TopLayer    R_0603_M  477.998       189.141       0        RES                          
J9         OVLO              TopLayer    HDR1X2    180.000       500.000       180      "Header, 2-Pin, Right Angle" 
JP1        "Header 3H"       TopLayer    HDR1X3    133.000       1417.000      90       "Header, 3-Pin, Right Angle" 
J6         VIO               TopLayer    HDR1X2    133.000       1045.000      270      "Header, 2-Pin, Right Angle" 
J5         CTRL              TopLayer    HDR1X2    299.000       1416.000      90       "Header, 2-Pin, Right Angle" 
J4         VDET              TopLayer    HDR1X2    183.000       780.000       180      "Header, 2-Pin, Right Angle" 
J3         VOUT              TopLayer    HDR1X2    805.000       1826.000      180      "Header, 2-Pin, Right Angle" 
J2         VOUT_S            TopLayer    HDR1X2    1279.000      1828.000      180      "Header, 2-Pin, Right Angle" 
J1         VIN_S             TopLayer    HDR1X2    1355.000      202.000       90       "Header, 2-Pin, Right Angle" 
GND        "Header 2H"       TopLayer    HDR1X2    133.000       1776.000      270      "Header, 2-Pin, Right Angle" 
GND        "Header 2H"       TopLayer    HDR1X2    1791.000      146.000       0        "Header, 2-Pin, Right Angle" 
GND        "Header 2H"       TopLayer    HDR1X2    1739.000      1826.000      0        "Header, 2-Pin, Right Angle" 
U1         FPF3382           TopLayer    FPF3382   1179.780      1042.504      0        IC                           
C7         1206/50V/NC       BottomLayer C_1210_M  1232.000      793.000       0        cap                          
C6         0603/50V/1uF      TopLayer    C_0603_M  438.000       754.000       270      cap                          
C5         0603/NC           TopLayer    C_0603_M  355.141       327.641       90       cap                          
C4         "0603/50V/ 0.1uF" TopLayer    C_0603_M  1196.500      676.000       0        cap                          
C3         "0603/ NC"        TopLayer    C_0603_M  478.498       291.141       180      cap                          
C2         0603/50V/0.1uF    TopLayer    C_0603_M  1198.500      1239.000      0        cap                          
C1         1206/50V/NC       BottomLayer C_1210_M  1217.000      1409.000      0        cap                          
